Han HPR HPTC 1400 DS insul. prot. cover
Article No.: 10 40 291 5401
Image is for illustration purposes only. Please refer to product description.
Han HPR HPTC 1400 DS insul. prot. cover
Article No.: 10 40 291 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | HanĀ® HPR HPTC |
Type of accessory | Protection cover |
Description of the accessory | for device side |
Locking type | Screw locking |
---|---|
Field of application | Hoods/housings for harsh outdoor environments |
Details | O-ring seal must be greased with the enclosed grease before mating. |
The hoods/housings are equipped with a functional earth (FE) connection. Protection against indirect contact must be ensured by suitable measures taken by the user during installation. |
Rated voltage | ā 4,800 V |
---|---|
Rated impulse voltage | 25 kV |
Pollution degree | 3 |
Tightening torque (screw locking) | ā 14.5 Nm |
Limiting temperature | -55 ... +145 Ā°C |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (O-ring) | Silicone |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192157 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next