Han-Eco Outdoor 16A-HSE-M25 w. cable gl.

Article No.: 19 46 316 0546


Configurable
ConfigurableHood

Han-Eco Outdoor 16A-HSE-M25 w. cable gl.

Article No.: 19 46 316 0546

to see prices and availability.

0

Properties Overview

Hood With integrated cable gland Size: 16 A Single locking lever Side entry 1x M25 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® A
Type of hood/housing Hood
Description of hood/housing With integrated cable gland
Size 16 A
Version Side entry
Number of cable entries 1
Cable entry 1x M25
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Clamping range 9 ... 17 mm
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Packaging size 1
Net weight 87.7 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140176331
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next