Han 6HPR HSE-Pg21-Screw lock

Article No.: 09 40 006 0512


Hood

Han 6HPR HSE-Pg21-Screw lock

Article No.: 09 40 006 0512

to see prices and availability.

0

Properties Overview

Hood Size: 6 B Screw locking Stainless steel Side entry 1x Pg 21 Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Hood
Size 6 B
Version Side entry
Number of cable entries 1
Cable entry 1x Pg 21
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Tightening torque (screw locking) ‌ 4 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 439 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140057302
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next