Han 24HPR EasyCon Cover 1xM50

Article No.: 19 40 024 9918


Mounting cover

Han 24HPR EasyCon Cover 1xM50

Article No.: 19 40 024 9918

to see prices and availability.

0

Properties Overview

Mounting cover for surface mounted housings, for hoods Size: 24 B Screw locking Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR EasyCon
Type of hood/housing Mounting cover
Description of hood/housing for surface mounted housings
for hoods
Size 24 B
Number of cable entries 1
Cable entry 1x M50
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Tightening torque ‌6 Nm Mounting cover
‌6 Nm Distance bolt
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 224.1 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140175396
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next