Han 16M-HSM2-DL-M25
Article No.: 19 37 016 1271
Image is for illustration purposes only. Please refer to product description.
Han 16M-HSM2-DL-M25
Article No.: 19 37 016 1271
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® M |
Type of hood/housing | Surface mounted housing |
Type | Low construction |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M25 |
Locking type | Double locking lever |
Field of application | Hoods/housings for rough environments |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | FPM |
Material (locking) | Stainless steel |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 290 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140171244 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next