Han 16HPR EasyCon cover 3XM32

Article No.: 19 40 016 9903


Mounting cover

Han 16HPR EasyCon cover 3XM32

Article No.: 19 40 016 9903

to see prices and availability.

0

Properties Overview

Mounting cover for surface mounted housings, for hoods Size: 16 B Screw locking 3x M32 Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR EasyCon
Type of hood/housing Mounting cover
Description of hood/housing for surface mounted housings
for hoods
Size 16 B
Number of cable entries 3
Cable entry 3x M32
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Details Not compatible to cable glands 19 00 000 5014, 19 00 000 5015 and 19 00 000 5022
Tightening torque ‌6 Nm Mounting cover
‌6 Nm Distance bolt
‌6 Nm Fixing screws
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 191.75 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140175259
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next