Ha-MK4-10M

Article No.: 72 MN F41 00


New
NewCable assemblies

Ha-MK4-10M

Article No.: 72 MN F41 00

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 10 m

Product Details


Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 7/8"
Female Straight
Type of cable Copper cable (round)
Cable length 10 m
Number of cores 4
Core structure 4x AWG 16
Number of contacts 4
Limiting temperature -35 ... +75 °C
Material (cable) PVC
Colour (cable) Black
Approvals CE
Packaging size 1
Country of origin China
European customs tariff number 85444290
GTIN 5713140236844
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next