DSUB SV FE SSDP STR 25P PL2 NUT 4-40

Article No.: 09 66 311 6502


Connector

DSUB SV FE SSDP STR 25P PL2 NUT 4-40

Article No.: 09 66 311 6502

to see prices and availability.

0
0

Properties Overview

Connector Wave soldering termination Rated current: ‌6.5 A Female Size: D-Sub 3 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 25 Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Straight
Termination method Wave soldering termination
Gender Female
Size D-Sub 3
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 25
Termination length 2.9 mm
Locking type Fixing flange with thread 4-40 UNC
Distance between rows 2.84 mm
Contact spacing (termination side) 2.76 mm
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -55 ... +125 Â°C
Insertion force ≤ 83 N
Withdrawal force ≥ 7.8 N
≤ 56 N
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Installation height ‌ 6.2 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 10.56 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140083134
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next