DSUB METAL-HOOD 25P TOPCE
Article No.: 09 67 025 0413
Image is for illustration purposes only. Please refer to product description.
DSUB METAL-HOOD 25P TOPCE
Article No.: 09 67 025 0413
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Size | D-Sub 3 |
---|---|
Shielding | Shielded |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | Spring or slide locking |
2 parts | Yes |
Separable | Yes |
Details | for packaging density of 3 TE (15.24 mm) |
Tightening torque | ‌0.25 Nm Cable clamp screw |
---|---|
‌0.4 Nm Fixing screws | |
Ambient temperature | -35 ... +60 °C |
Cable diameter | 5.75 ... 9 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 53.3 mm |
Width | 12.8 mm |
Height | 34 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 12.46 g |
Country of origin | Switzerland |
European customs tariff number | 85389099 |
GTIN | 5713140091382 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next