HPP V4 hood surface mounting

Article No.: 09 45 345 0001


Bulkhead mounted housing

HPP V4 hood surface mounting

Article No.: 09 45 345 0001

to see prices and availability.

Properties Overview

Bulkhead mounted housing

Product Details


Category Accessories
Series HARTING PushPull (V4)
Type of hood/housing Bulkhead mounted housing
Limiting temperature -40 ... +70 Â°C
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Packaging size 100
Net weight 17 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140059962
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next