Han3A RJ45 Cat5 PFT 8p angled plastic

Article No.: 09 45 225 1108


Connectors

Han3A RJ45 Cat5 PFT 8p angled plastic

Article No.: 09 45 225 1108

to see prices and availability.

Properties Overview

Connectors Panel feed through Angled Contacts: 8 Size: 3 A Material: Polycarbonate (PC) Degree of protection: IP65, IP67

Product Details


Category Connectors
Series RJ45
Element Panel feed through
Specification Angled
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Fixing Screwable in cover plates
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 Â°C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 35 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059795
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next