Han3A RJ45 Cat5 PFT 8p, angled

Article No.: 09 45 215 1108


Connectors

Han3A RJ45 Cat5 PFT 8p, angled

Article No.: 09 45 215 1108

to see prices and availability.

Properties Overview

Connectors Panel feed through Angled Contacts: 8 Size: 3 A Material: Zinc die-cast Powder-coated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series RJ45
Element Panel feed through
Specification Angled
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Fixing Screwable in cover plates
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 Â°C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Grey
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 2d50e7aa-ec67-400d-80d7-e815e7cdf940
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 72 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059610
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next