Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Article No.: 09 45 125 1300
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Article No.: 09 45 125 1300
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Cable connector |
Type of hood/housing | Hood |
Description of hood/housing | Straight |
Termination method | IDC termination |
---|---|
Size | 3 A |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Number of data contacts | 4 |
Number of power contacts | 4 |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded (Data) |
---|---|
0.26 ... 0.32 mm² Solid (Data) | |
1.5 mm² Power | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded (Data) |
AWG 23 ... AWG 22 Solid (Data) | |
AWG 16 Power | |
Rated voltage (Data) | ‌ 50 V AC |
‌ 60 V DC | |
Rated voltage (power) | ‌ 48 V DC |
Rated current (data) | 1.76 A |
Rated current (power) | 16 A |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Cable diameter | 6 ... 12 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 69.1 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058880 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next