DIN-Signal harbus64 fixing brack.shroud

Article No.: 02 44 000 0009


Fixing brackets

DIN-Signal harbus64 fixing brack.shroud

Article No.: 02 44 000 0009

to see prices and availability.

Properties Overview

Fixing brackets for shell housing C Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series har-bus® 64
Type of accessory Fixing brackets
Description of the accessory for shell housing C
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 0.25 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140000582
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next