DIN-Signal harbus64 shroud f. pcb 4,6

Article No.: 02 44 000 0003


Pin shroud

DIN-Signal harbus64 shroud f. pcb 4,6

Article No.: 02 44 000 0003

to see prices and availability.

Properties Overview

Pin shroud Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series har-bus® 64
Type of accessory Pin shroud
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌4.6 mm ±0.3 ‌
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 6.7 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000537
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next