M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 1,5mm

Article No.: 21 03 309 6504


New
NewPanel feed through

M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 1,5mm

Article No.: 21 03 309 6504

to see prices and availability.

0

Properties Overview

Panel feed through With conductors, for rear mounting ‌30 cm

Product Details


Category Connectors
Series Circular connectors M12
Identification Power
Element Panel feed through
Specification With conductors
for rear mounting
Gender Female
Shielding Unshielded
Number of contacts 5
Number of power contacts 4
Number of special contacts 1
Specification of special contacts PE contact
Coding K-coding
Locking type Screw locking
PushPull
Conductor cross-section 1.5 mm²
Conductor cross-section [AWG] AWG 16
Rated current ‌ 12 A
Rated voltage 630 V
Rated impulse voltage 6 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.8 Nm
‌2 Nm Lock nut
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group I (600 ≤ CTI)
Conductor length ‌ 30 cm
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-111
IEC 61076-2-010
Packaging size 1
Net weight 48 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227576
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Previous
Next