ICC20 Fixing nut

Article No.: 19 59 020 2102


New
NewFixing nut

ICC20 Fixing nut

Article No.: 19 59 020 2102

to see prices and availability.

0

Properties Overview

Fixing nut Size: 20 Thermoplastic Black

Product Details


Category Accessories
Series HARTING ICC
Type of accessory Fixing nut
Size 20
Material (accessories) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61984
IEC 60664-1
Approvals CE
Packaging size 1
Net weight 0.012 kg
Country of origin India
European customs tariff number 85389099
GTIN 5713140326903
eCl@ss 27440292 Connector component (accessories)
Previous
Next