Han-Yellock 10 kit, 5+PE QL, angled
Article No.: 10 22 003 0004
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 10 kit, 5+PE QL, angled
Article No.: 10 22 003 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | Han-Yellock® |
Type of hood/housing | Hood |
Bulkhead mounted housing |
Termination method | Han-Quick Lock® termination |
---|---|
Size | Han-Yellock® 10 |
Number of contacts | 5 |
PE contact | Yes |
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Clamping range | 6 ... 12 mm |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 46 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140189751 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next