Han TC300 female contact M8
Article No.: 09 11 000 6680
Image is for illustration purposes only. Please refer to product description.
Han TC300 female contact M8
Article No.: 09 11 000 6680
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 300 |
Type of contact | Screw contact |
Description of the contact | M8 Long version |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Rated current | ≤ 300 A |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Tightening torque | 10 Nm |
Wrench size | 14 |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 85.4 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140936904 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next