Han P male crimp contact 1,5 mm2 (Ag)
Article No.: 09 35 000 6106
Image is for illustration purposes only. Please refer to product description.
Han P male crimp contact 1,5 mm2 (Ag)
Article No.: 09 35 000 6106
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | HanĀ® PushPull (V14) |
Type of contact | Crimp contact |
Description of the contact | Straight |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 1.5 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 16 |
Stripping length | 6 mm |
Mating cycles | ā„ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-118 |
---|---|
UL / CSA | |
Packaging size | 100 |
---|---|
Net weight | 0.8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140229198 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next