Han Fast-Lock 4-6qmm ang.silverplat.+pin
Article No.: 09 08 000 7223
Image is for illustration purposes only. Please refer to product description.
Han Fast-Lock 4-6qmm ang.silverplat.+pin
Article No.: 09 08 000 7223
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han-Fast® Lock |
Type of contact | PCB contact |
Description of the contact | With pin Angled |
Pack contents | Single contact |
---|
Conductor cross-section | 4 ... 6 mm² |
---|---|
Rated current | ≤ 60 A |
Contact resistance | ≤ 2 mΩ |
Stripping length | 7.5 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (locking) | Copper alloy |
Surface (locking) | Passivated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 2.42 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188624 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next