Grounding plate for bulkhead housing
Article No.: 11 12 600 5201
Image is for illustration purposes only. Please refer to product description.
Grounding plate for bulkhead housing
Article No.: 11 12 600 5201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Shielding frame |
Description of the accessory | for Han-Yellock® 60 |
for fastening with cable ties |
Material (accessories) | Steel |
---|---|
Surface (accessories) | Zinc plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 1 |
---|---|
Net weight | 14.25 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140110434 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next