har-modular C9 module female straight
Article No.: 02 52 909 1101
Image is for illustration purposes only. Please refer to product description.
har-modular C9 module female straight
Article No.: 02 52 909 1101
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modularĀ® |
Identification | C9 module |
Element | Female connector |
Description of the contact | Straight |
Width of the module | 10.16 mm |
---|---|
Termination method | Reflow soldering termination (THR) |
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 9 |
Termination length | 4.5 mm |
Contact spacing (mating side) | 2.54 mm |
---|---|
Rated current | ā 2 A |
Clearance distance | ā1 mm in the module |
ā1.9 mm to module edge | |
Creepage distance | ā1 mm in the module |
ā1.8 mm to module edge | |
Insulation resistance | >1011 Ī© |
Contact resistance | ā¤ 20 mĪ© |
Limiting temperature | -55 ... +125 Ā°C (during reflow soldering max. +240 Ā°C for 15 s) |
Insertion force | ā¤ 9 N |
Withdrawal force | ā¤ 6 N |
Performance level | 1 |
acc. to IEC 60603-2 | |
Mating cycles | ā„ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | I (600 ā¤ CTI) |
Hot plugging | No |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 1.7 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140198012 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next