har-modular M1flat-module female str.

Article No.: 02 52 901 0451


New
NewFemale connector

har-modular M1flat-module female str.

Article No.: 02 52 901 0451

to see prices and availability.

Properties Overview

Female connector Contacts: 1 Straight Polyamide (PA) Black

Product Details


Category Connectors
Series har-modularĀ®
Identification M1 module
flat
Element Female connector
Description of the contact Straight
Width of the module 10.16 mm
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 1
Details Please order contacts separately.
Clearance distance ā€Œ4 mm in the module
ā€Œ2 mm to module edge
Creepage distance ā€Œ4 mm in the module
ā€Œ2 mm to module edge
Insulation resistance >1011 Ī©
Limiting temperature -55 ... +125 Ā°C
Insertion force ā‰¤ 10 N
Withdrawal force ā‰¤ 10 N
Mating cycles ā‰„ 500
Test voltage U<sub>r.m.s.</sub> 1.55 kV
Isolation group I (600 ā‰¤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 1.14 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140197824
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next