har-modular fixing rail 60.86
Article No.: 02 09 500 1012
Image is for illustration purposes only. Please refer to product description.
har-modular fixing rail 60.86
Article No.: 02 09 500 1012
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-modularĀ® |
Type of accessory | Fixing rail |
Length | 60.86 mm |
---|---|
Limiting temperature | -55 ... +125 Ā°C |
Isolation group | I (600 ā¤ CTI) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 100 |
---|---|
Net weight | 0.449 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140216068 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next