DIN-Signal harbus64,C,F,PL1-single
Article No.: 02 05 000 1513
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64,C,F,PL1-single
Article No.: 02 05 000 1513
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | har-busĀ® 64 |
Type of contact | Crimp contact |
Gender | Female contact |
---|---|
Manufacturing process | Stamped contacts |
Details | Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel. |
Pack contents | Single contact |
Conductor cross-section | 0.09 ... 0.5 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 20 |
Wire outer diameter | 0.7 ... ā1.5 mm |
Rated current | ā¤ 1.5 A |
Contact resistance | ā¤ 20 mĪ© |
Stripping length | 3.5 ... 4 mm |
Performance level | 1 |
acc. to IEC 61076-4-113 | |
Mating cycles | ā„ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61076-4-113 (complementary) |
---|
Packaging size | 1,000 |
---|---|
Net weight | 0.06 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000384 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next