DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Article No.: 02 01 160 1106
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
Article No.: 02 01 160 1106
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-busĀ® 64 |
Element | Male connector |
Description of the contact | Angled |
Features | Leaded tin on the solder termination |
Termination method | Reflow soldering termination (THR) |
---|---|
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
Extender card | |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Leading contact on position | d1 |
d2 | |
d31 | |
d32 | |
PCB fixing | With fixing flange |
With snap-in clip |
Contact rows | 5 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | ā 1 A |
Rated current | Rated current measured at 20 Ā°C, see derating curve for details |
Clearance distance | ā1.2 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1.2 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Creepage distance | ā1.2 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1.2 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤20 mĪ© for rows a, b, c |
ā¤30 mĪ© for rows z, d | |
Limiting temperature | -55 ... +125 Ā°C (during reflow soldering max. +240 Ā°C for 20 s) |
Insertion force | ā¤ 160 N |
Withdrawal force | ā¤ 120 N |
Performance level | AU 50 |
1 | |
acc. to IEC 61076-4-113 | |
Mating cycles | ā„ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ā¤ CTI < 400) |
PCB thickness | ā1.6 mm Ā±0.2 ā |
Hot plugging | No |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
SnPb over Ni Termination side | |
Layer thickness | ā„ 1.27 Āµm |
Layer thickness | ā„ 50 Āµinch |
Material flammability class acc. to UL 94 | V-0 |
RoHS | not compliant |
ELV status | not compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-4-113 |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 100 |
---|---|
Net weight | 17.55 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000063 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next