Fibre-Optic Rotary Joints for Rotating Applications
Connection with glass-fibre instead of copper: Fibre-optic rotary joints from HARTING – an innovative solution for transmitting broadband data from a rotating system to a static system.
The demand for efficient, secure networking for industrial environments is growing steadily. A fibre-optic solution is often the only possibility for ensuring sufficient data rates in today's facilities. HARTING has developed a bi-directional fibre-optic rotary joint especially for industrial environments. This integrated system solution enables a rotating facility component to be connected to a static component over glass-fibre.
Such connections are required for wind turbines, in all areas of industry, and for machinery and facility construction.
Your advantages at a glance
robust, saltwater-resistant stainless steel housing
bi-directional Ethernet data transmission
stable for temperatures from -40° C to + 85° C
ST termination on the rotary joint: enables versatile selection of cable type that is suitable for your application
protection class IP20, extendable to IP56
all cabling optimised for the customer and application
stable optical data transmission in industrial environments
a forward-looking system solutions for robotics, crane industry and mining that is also a safe investment.