Polish paper for glass fibre, gra in siz
Article No.: 20 80 001 9913
Image is for illustration purposes only. Please refer to product description.
Polish paper for glass fibre, gra in siz
Article No.: 20 80 001 9913
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Polishing paper |
Description of the tool | for GI 1 μ-grain size |
Pack contents | Each part number means 5 pieces |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 68053000 |
GTIN | 5713140135345 |
ETIM | EC001689 |
eCl@ss | 21011379 Fiber optic polishing emery cloth |
Previous
Next