Mounting tool Han D/E/Yellock
Article No.: 09 99 000 0847
Image is for illustration purposes only. Please refer to product description.
Mounting tool Han D/E/Yellock
Article No.: 09 99 000 0847
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Assembly tool |
Description of the tool | for crimp contacts |
Small cross-section | |
Variable length of blade | |
Han D® | |
Han E® | |
Han-Yellock® |
Packaging size | 1 |
---|---|
Net weight | 30 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140107939 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next