M8 T1 Hybr. m. str. PUR bk 1.0m

Article No.: 33 28 180 0225 010


New
NewCable assemblies

M8 T1 Hybr. m. str. PUR bk 1.0m

Article No.: 33 28 180 0225 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Flame retardant, Oil resistant, Halogen-free Cable length: 1 m

Product Details


Connector 1
HARTING M8T1 Hybrid Industrial male
Show details
Category System cabling
Series HARTING T1 Industrial
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 HARTING M8 T1 Industrial Male
Overmoulded
Type of cable Copper cable (round)
Description of the cable Flame retardant
Oil resistant
Halogen-free
Cable length 1 m
Number of cores 4
Core structure 1x 2x AWG 22/7
2x AWG 18/19
Gender Male
Number of contacts 4
Coding Single Pair Ethernet (SPE)
Locking type Screw locking
Rated voltage ‌ 60 V DC
Rated current (data) 4 A
Rated current (power) 8 A
Transmission characteristics 600 MHz Bandwidth
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
Limiting temperature -40 ... +85 °C
Cable diameter 7.1 mm ± 0.3 mm
Minimum bending radius 5x Cable diameter
Drag chain compatible No
Material (cable) PUR (polyurethane)
Colour (cable) Black
Specifications IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
UL 2556 Sec. 9.3 (FT1)
UL 2556 Sec. 9.4 (VW-1)
UL 758 Oil resistance
IEC 60754-1 Halogen freeness
Packaging size 1
Country of origin Latvia
European customs tariff number 85444290
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next