Han-Yellock 10 kit, 5+PE QL, straight
Article No.: 10 22 003 0003
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 10 kit, 5+PE QL, straight
Article No.: 10 22 003 0003
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | Han-Yellock® |
Type of hood/housing | Hood |
Bulkhead mounted housing |
Termination method | Han-Quick Lock® termination |
---|---|
Size | Han-Yellock® 10 |
Number of contacts | 5 |
PE contact | Yes |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Previous
Next