Han 1A-single wire sealing-06-c
Article No.: 09 10 006 9900
Image is for illustration purposes only. Please refer to product description.
Han 1A-single wire sealing-06-c
Article No.: 09 10 006 9900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Single wire seal |
Description of the accessory | Silicone |
for 6 contacts |
Gender | Male |
---|---|
Female |
Material flammability class acc. to UL 94 | HB |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Please contact your local HARTING subsidiary for further information. |
Packaging size | 10 |
---|---|
Net weight | 0.8 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191488 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next