Han 1A CA M12-D-cod. -lever m/m PVC 5m
Article No.: 33 50 464 6807 050
Image is for illustration purposes only. Please refer to product description.
Han 1A CA M12-D-cod. -lever m/m PVC 5m
Article No.: 33 50 464 6807 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 1A |
Connector 2 | Han® 1A |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Locking type | Single locking lever |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Transmission characteristics | Cat. 5 |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-20 ... +60 °C moved |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | ISO/IEC 11801 |
---|---|
EN 50173-3 | |
UL 1685 | |
UL 1581 |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140244160 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next