Han 10Ex UL-F-s
Article No.: 09 36 510 2701
Image is for illustration purposes only. Please refer to product description.
Han 10Ex UL-F-s
Article No.: 09 36 510 2701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® Ex |
Termination method | Screw termination |
---|---|
Gender | Female |
Size | 10 B |
Number of contacts | 10 |
PE contact | Yes |
Details | for US purposes only |
Details | ATTENTION! Only to be used with HanĀ® Ex hoods and housings! |
Conductor cross-section | 0.75 ... 2.5 mmĀ² |
---|---|
Rated current | ā 16 A |
Rated voltage | 90 V |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤ 1 mĪ© |
Tightening torque | 0.5 Nm |
Limiting temperature | -20 ... +40 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | UL CYJX2.E482115 |
---|---|
Packaging size | 1 |
---|---|
Net weight | 66.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140186910 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next