Han 6B-HMC-HSM1-SL-M20
Article No.: 19 30 206 1250
Image is for illustration purposes only. Please refer to product description.
Han 6B-HMC-HSM1-SL-M20
Article No.: 19 30 206 1250
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HMC |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 6 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Han-Easy Lock<sup>Ā®</sup> | Yes |
Field of application | Special hoods and housings for high mating cycles |
Previous
Next