Han HV Module 16A locking sleeve
Article No.: 09 14 000 9812
Image is for illustration purposes only. Please refer to product description.
Han HV Module 16A locking sleeve
Article No.: 09 14 000 9812
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-ModularĀ® |
Type of accessory | Contact locking system |
Colour (locking) | White |
---|---|
Material (accessories) | Teflon (PTFE) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Previous
Next