UICIT_WMRF 8_KIT
Article No.: 09 58 008 1032
Image is for illustration purposes only. Please refer to product description.
UICIT_WMRF 8_KIT
Article No.: 09 58 008 1032
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
Details | Crimp contacts enclosed separatly |
Module enclosed separatly | |
Cable clamp enclosed separatly |
Conductor cross-section | 0.08 ... 0.21 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 |
Rated current | ‌ 1 A |
Rated voltage | ‌ 50 V |
Transmission characteristics | Cat. 7A Class FA up to 1,000 MHz |
Cat. 8 Class II up to 2000 MHz | |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
‌ 25 Gbit/s | |
Insulation resistance | >107 Ω |
Contact resistance | ≤ 4 mΩ |
Tightening torque | ‌5 Nm Fixing screws M6 |
Limiting temperature | -40 ... +90 °C |
Mating cycles | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP67 / IP69 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 6005 (moos green) |
Material (seal) | Silicone |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Not contained |
Specifications | UIC 50558 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 0.627 kg |
Country of origin | India |
European customs tariff number | 85366990 |
ETIM | EC002635 |
eCl@ss | 27440115 Circular connector (set) |
Previous
Next