Shielding Frame Han 24HPR enlarged-Mod
Article No.: 09 40 024 5202
Image is for illustration purposes only. Please refer to product description.
Shielding Frame Han 24HPR enlarged-Mod
Article No.: 09 40 024 5202
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Shielding frame |
Description of the accessory | for using in combination with Han-Modular® frames |
Size | 24 B |
---|
Material (accessories) | Stainless steel |
---|
Packaging size | 1 |
---|---|
Net weight | 70 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140193246 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next