RJI x-over 4x2xAWG26/7 CAT6A PUR, 7.0m
Article No.: 09 47 474 7157
Image is for illustration purposes only. Please refer to product description.
RJI x-over 4x2xAWG26/7 CAT6A PUR, 7.0m
Article No.: 09 47 474 7157
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Connector 2 | DualBoot RJ45 IP20Cat.6A8poloverm yellow Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING RJ Industrial® |
Connector 2 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Wiring crossed |
Halogen-free | |
Oil resistant |
Cable length | 7 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2 Twisted Pair |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -30 ... +75 °C unmoved |
-5 ... +50 °C moved | |
Degree of protection acc. to IEC 60529 | IP20 |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | ISO/IEC 11801 |
---|---|
IEC 61156-6 | |
ISO/IEC 11801-3:2017 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 288 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140255111 |
eCl@ss | 27060308 Patch cord copper (data cable) |
Previous
Next