RJI cord 8xAWG26/7 stran. PUR, 2xPP; 20m

Article No.: 09 47 575 7005


Cable assemblies

RJI cord 8xAWG26/7 stran. PUR, 2xPP; 20m

Article No.: 09 47 575 7005

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 20 m

Product Details


Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Show details
Connector 1
HanPP V14 RJ45 GL Cat6A plug 8p
Show details
Connector 2
HanPP V14 RJ45 GL Cat6A plug 8p
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® PushPull (V14) Thermoplastic
Connector 2 Han® PushPull (V14) Thermoplastic
Type of cable Copper cable (round)
Cable length 20 m
Number of cores 8
Core structure 4x 2 Twisted Pair
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -10 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 415.3 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140251038
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next