RJI IP20 stra.+ang.180,22/7;0,5m;strand.
Article No.: 09 47 050 2023
Image is for illustration purposes only. Please refer to product description.
RJI IP20 stra.+ang.180,22/7;0,5m;strand.
Article No.: 09 47 050 2023
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC Show details |
---|---|
Connector 1 | RJ Ind. RJ45 Cat.5, 4pol. ang overm 180° Show details |
Connector 2 | RJ Ind. RJ45 Cat.5, 4pol. overm Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 Connector |
Straight | |
Connector 2 | RJ45 Connector |
Angled Left | |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 76.33 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140269019 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next