RJ45 - M12 d-code str AWG22/7 PUR 5.0m

Article No.: 09 48 689 6018 050


Cable assemblies

RJ45 - M12 d-code str AWG22/7 PUR 5.0m

Article No.: 09 48 689 6018 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Type C Cable length: 5 m

Product Details


Type of cable
(4xAWG22/7) Cat 5e PUR trailling
Show details
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Show details
Connector 2
M12 D-code male straight overmolded
Show details
Category System cabling
Series RJ45
Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING DualBoot RJ45
Connector 2 M12 D-coding
Male
Type of cable Copper cable (round)
Description of the cable Type C
Cable length 5 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -25 ... +60 °C
Material (cable) PUR (polyurethane)
Colour (cable) Green
Specifications UN/ECE-R 118 fire protection for rolling stock
PROFINET Yes
Packaging size 1
Net weight 310 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140268425
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next