PROFINET TypA Cat6A 4x2xAWG23/1 PVC 500m
Article No.: 09 45 600 1230
Image is for illustration purposes only. Please refer to product description.
PROFINET TypA Cat6A 4x2xAWG23/1 PVC 500m
Article No.: 09 45 600 1230
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Cable length | 500 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 23/1 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 41,100 g |
Country of origin | Germany |
European customs tariff number | 85444993 |
GTIN | 5713140062283 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next