PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
Article No.: 09 35 220 0402
Image is for illustration purposes only. Please refer to product description.
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-BOT-SHLD
Article No.: 09 35 220 0402
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Element | Connector |
Specification | AIDA compliant |
PROFINET | |
Multi Feature RJ45 | |
Angled bottom | |
Features | Suitable for all PoE versions |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360Ā° shielding contact |
Number of contacts | 8 |
Coding | RJ45 |
Conductor cross-section | 0.12 ... 0.32 mmĀ² Stranded |
---|---|
0.12 ... 0.32 mmĀ² Solid | |
Conductor cross-section [AWG] | AWG 26/7 ... AWG 22/7 Stranded |
AWG 24/1 ... AWG 22/1 Solid | |
Wire outer diameter | 0.8 ... ā1.6 mm |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 6.5 ... 9.5 mm |
Vibration resistance | 10-500 Hz, 0.35 mm / 50 m/sĀ², 2h/axis |
5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60603-7 Mating face |
---|---|
ISO/IEC 11801 | |
EN 50173-1 | |
IEC 61076-3-117 Variant 14 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 93.75 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140224285 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next