PLASTIC INSERT
Article No.: 09 99 000 0276
Image is for illustration purposes only. Please refer to product description.
PLASTIC INSERT
Article No.: 09 99 000 0276
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | DIN 41612 |
Type of tool | Insert blocks |
Description of the tool | for use with male connectors |
Type 2R |
Packaging size | 20 |
---|---|
Net weight | 2.52 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140106246 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next