PCB receptacle housing back m (60 pcs)
Article No.: 21 03 302 1000
Image is for illustration purposes only. Please refer to product description.
PCB receptacle housing back m (60 pcs)
Article No.: 21 03 302 1000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Male |
---|---|
Locking type | Screw locking |
Tightening torque | 2 Nm Lock nut |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
PROFINET | Yes |
Packaging size | 60 |
---|---|
Net weight | 18 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140236370 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next