PCB ADAPTER 5-POLE FOR Han DDD MODULE
Article No.: 09 16 000 9915
Image is for illustration purposes only. Please refer to product description.
PCB ADAPTER 5-POLE FOR Han DDD MODULE
Article No.: 09 16 000 9915
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PCB adapter |
Description of the accessory | 5 poles |
In the Han® DDD module |
Gender | Male |
---|---|
Female | |
Details | for PCB´s up to 1.6 mm |
Rated current | 7.5 A |
---|---|
Rated voltage | 160 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Material (insert) | Polyamide (PA) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Packaging size | 10 |
---|---|
Net weight | 2 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140023710 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next