M6x40 guiding pin HPR Enlarged PE frame
Article No.: 09 40 000 9811
Image is for illustration purposes only. Please refer to product description.
M6x40 guiding pin HPR Enlarged PE frame
Article No.: 09 40 000 9811
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR enlarged |
Type of accessory | Guide pin |
Description of the accessory | for bulkhead mounted housings |
Gender | Male |
---|---|
Details | Are used in the hinged frame instead of M6 fixing screws |
Tightening torque | ā10 Nm |
---|
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 4 |
---|---|
Net weight | 12 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193505 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next