M4x10 self-locking screw f. 09000005603
Article No.: 09 00 000 5612
Image is for illustration purposes only. Please refer to product description.
M4x10 self-locking screw f. 09000005603
Article No.: 09 00 000 5612
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing screws |
Description of the accessory | for part number 09 00 000 5603 |
Size | M4 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140194694 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next